Tube cable lugs Ni
Tube cable lug made of nickel, heat-resistant up to +650°C, for use with ÖLFLEX® HEAT single cores, available in different dimensions.
Beneficii
- Whithstands temperatures up to +650°C.
- Compatible with equally heat-resistant ÖLFLEX® HEAT single cores with nickel conductors.
- The lowest contact resistances are achieved when contacting with pure nickel conductors.
- Suitable for use with KLAUKE crimping tools.
- The flat mounting surface and precise processing simplify the crimping process.
Domeniul de utilizare
- For creating a safe crimp connection with multi-wire and fine-wire round cables in classes 2 and 5 in accordance with DIN EN 60228.
Clasificare ETIM 5
- ETIM 5.0 Class-ID: EC001051
- ETIM 5.0 Descrierea clasei:Papuci tubulari pentru conductori dn cupru
Material
- Nickel alloy
Gama de temperatură
- Temperature (max.): +650°C
- * Produs de partenerii Lapp
- Fotografiile şi grafica nu sunt la scară şi nu reprezintă imagini detaliate ale produsului respectiv.