Industrial Communication | Industrial Network Solutions

Fabricile moderne au nevoie de conectivitate fără compromisuri. De la camera de control până la echipamentele din teren, LAPP oferă soluții de rețea testate și fiabile, care asigură funcționarea eficientă și continuă a operațiunilor dumneavoastră.
Portofoliul nostru complet de switch-uri Ethernet, cabluri patch, cordset-uri și componente I/O descentralizate vă permite să construiți rețele pe care vă puteți baza. Beneficiați de fiabilitate ridicată, transmisie sigură a datelor și integrare optimă în infrastructurile existente.
Astfel, puneți bazele unor procese eficiente, unei transparențe sporite și unor soluții de automatizare pregătite pentru viitor.
Tot ce ai nevoie – soluții integrate
Fiecare componentă a rețelei contează. Soluțiile modulare LAPP sunt concepute pentru a funcționa ca un sistem unitar, oferind flexibilitate, fiabilitate și performanță constantă în fiecare etapă a infrastructurii dumneavoastră industriale.

| Numărul în imagine | Cod articol | Nume articol |
|---|---|---|
| 1 | 21700137 | ETHERLINE® ACCESS Managed |
| 2 | 2170572 | ETHERLINE® PN Cabinet Cat.6a Patchcords |
| 3 | 21700142 | ETHERLINE® ACCESS PNF |
| 4 | 2171219 | ETHERLINE® PN Flex Cat.5 Patchcords |
| 5 | 21700147 | ETHERLINE® ACCESS PN IP67 |
| 6 | 381166717 | UNITRONIC® ACCESS MP08 IOL |
| 7 | 381166712 | UNITRONIC® ACCESS SP08 IOL |
| 8 | 2171028 | ETHERLINE® PN Flex Cat.5 Patchcords |
| 9 | 7433501133 | EPIC® SENSOR FD M12A Cordsets |
| 10 | 7433503667 | EPIC® POWER M12L Cordset |
| 11 | 2171052 | ETHERLINE® PN FD Cat.5 Patchcords |
| 12 | 22260460 | UNITRONIC® SENSOR SH M12 |
De ce să alegeți LAPP?
Our components are built to last. They are designed for industrial environments and backed by decades of experience in connectivity.
A reliable partner for switches, cables and I/Os. Integrated design ensures seamless compatibility across your entire network.
Our team understands industrial networks. From specification through to installation, we are here to support you in making your project a success.
Thanks to the modular architecture, your network can grow alongside your business. You can increase capacity without having to replace the infrastructure.
Switches
Industrial-grade Ethernet switches for use in harsh environments. Manage your network traffic with confidence, whether you need entry-level unmanaged switches or fully managed solutions.
Patch Cables & Cordsets
Pre-configured, ready-to-connect cables. Avoid on-site connection errors and reduce installation time. Available in M8–M12 and RJ45 – tested for reliable performance in your industrial network.
Remote I/Os
Bring remote I/Os closer to your machines. LAPP’s decentralised I/O solutions reduce wiring effort and improve system flexibility in your networked factory environment.
Întrebări frecvente
Unmanaged switches are simple plug-and-play devices that automatically forward data without requiring any configuration. They are ideal for simple network topologies where all traffic has the same priority.
Managed switches offer advanced features such as redundancy protocols and network monitoring. Choose managed switches if you need to control traffic, ensure network reliability or monitor performance in complex industrial environments.
LAPP’s ETHERLINE® ACCESS range includes both types, allowing you to choose the right level of control for your application.
Yes, LAPP offers patch cables and cordsets in various connector types. However, the connections at each end of a cable assembly must be compatible with your hardware (switch ports, device interfaces, etc.). We recommend specifying all connector types during the planning phase to ensure the compatibility of your entire network. Our sales team can help you design a cabling strategy that combines different connector types where necessary, without compromising reliability.
LAPP ETHERLINE® ACCESS switches are designed for industrial environments.Thanks to their various specifications, they are suitable for factory halls, outdoor installations and other demanding environments. Detailed specifications can be found in our product data sheets.
LAPP remote I/O solutions support the most important industrial Ethernet protocols. Compatibility depends on the specific I/O module and your control system. We recommend discussing your protocol requirements with our team during the specification phase so that we can recommend the right solution.
Network reliability depends on three factors:
- Redundancy
- Cable quality
- I/O distribution
Please contact our industrial connectivity experts for a detailed topology assessment. We can review your environment and recommend a layout that balances cost, performance and reliability.
Absolutely. LAPP works with system integrators, machine builders and industrial plant operators to develop and implement complete network solutions. Our approach includes:
- Site assessment: Understanding your current infrastructure and requirements
- Design & specification: Creating a topology with suitable switches, cabling and I/O
- Component selection: Recommending the right LAPP products for your environment
- Support: Technical assistance with installation and commissioning
Please contact our sales team with an overview of your project, and we will put you in touch with an application engineer.
Data sheets for all LAPP network components can be found on our website. You can also download:
- Installation guides
- Certificates of conformity
- Environmental specifications
Do you need anything specific? Please contact our technical support team – they can provide you with customised documentation for your application.
Yes. LAPP manufactures customised patch cords and cordsets to your exact specifications. Whether you require a specific length, connector combination or shielding configuration, we can develop a solution for you.
Both are used in industrial Ethernet applications, but have different strengths:
M12:
- circular connector
- Excellent IP67 sealing for wet/dirty environments
- More robust in high-vibration applications
- Frequently used for distributed devices and machine interfaces.
RJ45:
- Rectangular modular connection
- Cost-effective for standard installations
- Industry standard for IT/network infrastructures
- Easier on-site termination, if required
Choose M12 for harsh, rugged environments; RJ45 for cleaner, protected environments. LAPP offers both. Please contact us to discuss your specific requirements.
Experience LAPP’s networking solutions in action
Visit our LAPP Exploration Center to see how Ethernet switches, patch cables, cordsets and decentralised I/O work together in a real-world industrial environment. Our specialists are on hand to answer your questions and demonstrate solutions tailored to your challenges.
From components to complete systems
Industrial communication is more than just individual devices – it is a complete system. Find out why the physical layer of connectivity is crucial to your automation strategy and how to build networks that work reliably from day one.
Patchcord & Cordset Finder
With our Patchcord & cordset Finder, you can find the right combination of cable and connection for your application in just a few steps. The Finder guides you intuitively through the selection process and immediately displays suitable products.
Are you ready to upgrade your industrial network?
Our network solutions specialists are here to help. Whether you need product recommendations, bespoke engineering or a complete system design, we’re ready to support your project.