ÖLFLEX® DC ESS SC
Cable best designed for ESS satisfying DC 1500V Standards According to EN50618
ÖLFLEX® DC ESS SC is a halogen free, highly flame retardant DC power cable
Beneficii
- Easy installation due to flexible design
- Minimises damage to buildings and equipment caused by the formation of toxic acid fumes in fires
- Reduction of flme propagation, density and toxicity of smoke gases in event of fire
Domeniul de utilizare
- Internal and External wiring within Energy Storage System(ESS)
- For outdoor applications
Caracteristicile produsului
- Fire behaviour: Halogen-free (IEC 60754-1), No corrosive gases (IEC 60754-2), Low smoke density (IEC 61034-2), Low toxicity (EN 50305), Flame retardant (IEC 60332-1-2)
- No flame propagation according to IEC 60332-3-24, IEC 60332-3-25
- Oil resistant acc. IEC 60227-1 (ST9) and EN 50264-1 (EM 104)
- Ozone resistant according to EN 50396
- UV resistant according to ISO 4892-2
Normă de referință / aprobări
- Cable design according to EN 50618
Descrierea produsului
- Conductor: Fine wire strands of tinned copper
- Core insulation: Halogen-free flame retardant cross-linked polyolefin compound
- Outer sheath: Special halogen-free flame retardant cross-linked polyolefin compound
- Outer sheath colour: Black
Gama de temperatură
- Fixed installation: -40° C up to +120 °C max. conductor temperature
Raza minimă de îndoire
- Occasional flexing: 15 x outer diameter, Fixed installation: 5 x outer diameter
Tensiune nominală
- DC 1500 V
Construcția conductorilor
- Fine wire strands of tinned copper accordance to VDE 0295 Class 5 / IEC 60228 Class 5
Tensiunea de test
- AC 6500 V
- Fotografiile şi grafica nu sunt la scară şi nu reprezintă imagini detaliate ale produsului respectiv.