UNITRONIC® SIGN D RGB
Compact in design, clearly visible: the dome signal lamp displays seven colours across a uniform light field and takes up very little space when mounted directly on the device or machine module. The direct 24 V control means they are ready for immediate use. The variant with a touch button also allows for additional control and confirmation functions on the machine.
Beneficii
- The clear visual display of different machine and plant statuses makes it easier to quickly identify important status information.
- The 360° status display shows the machine’s status from different angles.
- Colours, brightness levels and lighting behaviour that can be configured via IO-Link allow the signalling to be flexibly adapted to different requirements.
- Colours, brightness levels and lighting behaviour that can be configured via IO-Link allow the signalling to be flexibly adapted to different requirements.
Domeniul de utilizare
- For use with compatible UNITRONIC® SIGN accessories.
- For the visual indication of operational, standby, warning and fault conditions on machinery and plant.
- For visual signal indication in assistance systems for manual assembly workstations.
- For integration into machinery and plant via IO-Link.
- For direct control of predefined or user-defined colour presets via three trigger inputs.
Caracteristicile produsului
- The diffuse, uniform light field enhances the clear perception of the signal colours.
- The compact dome-shaped design allows for a space-saving status display directly on the device or machine module.
- Modern, efficient LEDs ensure high signal visibility whilst keeping energy consumption low.
- The M30 screw-fit assembly simplifies installation on machinery and equipment.
Material
- Cadru: Aluminiu
Alimentarea
- 24V DC
Clasa de protecție
- IP 65 / IP 67
Gama de temperatură
- 0 °C to +50 °C
- Fotografiile şi grafica nu sunt la scară şi nu reprezintă imagini detaliate ale produsului respectiv.