UNITRONIC® SIGN T RGB

Multi-segment RGB LED signal column, flexible signalling via IO-Link

Signalling that adapts to your application: The RGB signal tower displays machine statuses so they are visible from all angles. You can flexibly adjust colours, brightness levels and lighting behaviour via IO-Link. Segment and level modes display process progress and fill levels. Here’s how to integrate the signal column directly into your automation system.

Componente de automatizare complementare de la LappRezistenţa mecanicăRobust

CE

Articol nr. Denumire articol
2174019UNITRONIC SIGN T50M-RGB3-IO-M12-5
2174020UNITRONIC SIGN T50M-RGB5-IO-M12-5

Beneficii

  • The clear visual display of different machine and plant statuses makes it easier to quickly identify important status information.
  • The 360° status display shows the machine’s status from different angles.
  • Colours, brightness levels and lighting behaviour that can be configured via IO-Link allow the signalling to be flexibly adapted to different requirements.
  • A variety of segment configurations and freely configurable colour combinations allow the display to be adapted to different status and warning schemes.

Domeniul de utilizare

  • For the visual indication of operational, standby, warning and fault conditions on machinery and plant.
  • For visualising process progress, fill levels and available resources.
  • For integration into machinery and plant via IO-Link.
  • For direct control of predefined or user-defined colour presets via three trigger inputs.
  • For use with compatible UNITRONIC® SIGN accessories.

Caracteristicile produsului

  • Segment and level modes enable the detailed display of process progress and fill levels.
  • Eight colour presets can be selected via three trigger inputs, meaning the signal column is ready for immediate use even without IO-Link.
  • Modern, efficient LEDs ensure high signal visibility whilst keeping energy consumption low.

Material

  • Cadru: Aluminiu

Alimentarea

  • 24V DC

Clasa de protecție

  • IP 65

Gama de temperatură

  • 0 °C to +50 °C

  • Fotografiile şi grafica nu sunt la scară şi nu reprezintă imagini detaliate ale produsului respectiv.