UNITRONIC® SIGN Zubehör
Visible exactly where it matters: with UNITRONIC® SIGN accessories, you can mount and position compatible signal lights to suit the installation situation. Mounting bases ensure a secure fit on machinery and equipment. When used in conjunction with a mounting base, extension tubes can be arranged in a cascade to improve visibility and adjust the mounting height as required.
Beneficii
- Mounting bases and extension tubes allow compatible UNITRONIC® SIGN signal lights to be positioned flexibly in a variety of installation scenarios.
- Mounting bases ensure that compatible UNITRONIC® SIGN signal lights are securely fixed to machinery and plant.
- When used in conjunction with a mounting base, extension tubes raise the position of the signal lamp, thereby improving its visibility.
- As the extension tubes can be stacked, the installation height can be adjusted to suit requirements.
- Screw-in mounting simplifies the installation of the accessory components.
Domeniul de utilizare
- Mounting base for attaching compatible UNITRONIC® SIGN signal lights to machinery and plant.
- Extension tubes for raising compatible UNITRONIC® SIGN signal lights, for use in combination with a mounting base.
- Carcasă de montaj A4 pentru utilizare cu conectorul D6.
- For use with compatible UNITRONIC® SIGN dome signal lights and UNITRONIC® SIGN signal columns.
Material
- Aluminium
- Fotografiile şi grafica nu sunt la scară şi nu reprezintă imagini detaliate ale produsului respectiv.