UNITRONIC® SIGN T FC

Multi-segment LED signal column, predefined colours for clear status indications, direct 24 V control

Signalling that adapts to your application: The RGB signal tower displays machine statuses so they are visible from all angles. You can flexibly adjust colours, brightness levels and lighting behaviour via IO-Link. Segment and level modes display process progress and fill levels. Here’s how to integrate the signal column directly into your automation system.

Componente de automatizare complementare de la LappRezistenţa mecanicăRobust

CE

Articol nr. Denumire articol
2174022UNITRONIC SIGN T50M-FC-GYR3-DI-M12-5
2174021UNITRONIC SIGN T50M-FC-WBGYR5-DI-M12-8

Beneficii

  • The clear visual display of different machine and plant statuses makes it easier to quickly identify important status information.
  • The 360° status display shows the machine’s status from different angles.
  • Individually controllable segments enable the clear display of multiple machine and process states.
  • The direct 24 V control of the predefined segments means the signal column is ready for immediate use.
  • A variety of segment configurations and colour combinations allow you to choose the right option for different status and warning schemes.

Domeniul de utilizare

  • For the visual indication of operational, standby, warning and fault conditions on machinery and plant.
  • For the separate display of multiple machine or process states via predefined light segments.
  • For direct control via 24 V signals.
  • For use with compatible UNITRONIC® SIGN accessories.

Caracteristicile produsului

  • Modern, efficient LEDs ensure high signal visibility whilst keeping energy consumption low.
  • The M30 screw-fit assembly simplifies installation on machinery and equipment.

Material

  • Cadru: Aluminiu

Alimentarea

  • 24V DC

Clasa de protecție

  • IP 65

Gama de temperatură

  • 0 °C to +50 °C

  • Fotografiile şi grafica nu sunt la scară şi nu reprezintă imagini detaliate ale produsului respectiv.